IESNA:LM-63-2002
[TEST]P1203488
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB2C-830-U-SLL-HSS
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](2) 80 CRI, 3000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS WITH HOUSE SIDE SHIELD
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 100.9 WATTS, 0.857 AMPS
[_THDi]9.472
[_PF]0.994
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]10269
TILT=NONE
52 -1 1 37 41 1 1 1 0.5 0
1 1 100.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
1421.9 1593.1 1780.6 1966.6 2120.9 2222.7 2273.7 2295.6 2316.1 2344.4
2383.3 2430 2490.8 2552.4 2618.9 2709.4 2839.6 3029.2 3309.3 3697.7
4213.4 4894 5822.1 6973.8 7716.6 7536.9 6985.8 6227.5 5409 4632.2
3837.8 2961.3 2026.8 1191.3 483.2 121.7 0
1421.9 1605.2 1808.9 2021.1 2189.5 2299.8 2354.3 2370.6 2379.1 2383.3
2393.9 2408.1 2426.5 2434.3 2459 2514.2 2611.1 2765.3 3015.1 3382.2
3876.7 4566.4 5604.2 7129.4 9157.6 9802.8 9282.1 8664.6 7981.2 7269.5
6219.7 4860 3387.2 2062.1 814.2 260.3 0
1421.9 1632 1872.6 2118 2321.1 2444.2 2479.5 2457.6 2405.3 2329.6
2246.1 2166.1 2086.9 2013.3 1977.3 2020.4 2208.6 2542.5 2946.4 3324.9
3683.6 4101.7 4673.3 5497.4 7075.7 8965.9 8580.4 7664.3 7062.9 6651.2
6064.8 5216.6 4075.5 2836.8 1109.2 182.5 0
1421.9 1646.2 1938.3 2205.8 2419.4 2523.4 2521.3 2431.4 2289.2 2139.3
1997.1 1878.2 1786.3 1732.5 1785.5 2049.4 2498.6 3047.6 3627 4237.5
4905.3 5541.3 6148.2 6852.1 7892.8 9221.3 9479.5 8794.7 8026.5 7239.1
6303.9 5048.2 3561.2 1724 674.9 75.7 0
1421.9 1668.1 1952.5 2234.1 2451.9 2556.6 2512.1 2353.6 2153.4 1992.8
1849.9 1736 1654.7 1636.3 1789.8 2196.6 2800.7 3559.8 4495.7 5633.2
6880.4 8163 9444.9 10597.3 11906.7 13110.7 13415.6 12864.6 11814 10412.6
8569.8 6032.2 3914.9 2164.7 1044.2 121 0
1421.9 1669.5 1956 2234.1 2444.9 2538.2 2493 2338.8 2140 1961.7
1818.8 1707 1633.4 1644.1 1857.7 2337.3 3029.2 3936.1 5088.5 6400.1
7737.1 9045.9 10362.4 11719.2 13253.6 14369.3 14432.2 13552.2 12018.5 9989.6
7868.7 5844.8 3819.4 2222 880.7 111.1 0
1421.9 1669.5 1949 2217.1 2410.2 2498.6 2488 2388.3 2234.8 2066.4
1916.4 1804.6 1727.5 1721.2 1889.5 2311.2 2929.5 3668.7 4532.5 5490.3
6447.5 7408.9 8332.8 9260.9 10532.9 11779.4 12112.6 11492.1 10437.4 9064.3
7531.3 5837.7 4396.7 2618.2 993.9 87.7 0
1421.9 1650.4 1910.8 2154.8 2331.7 2422.2 2451.2 2435 2367.8 2266.6
2154.1 2045.9 1952.5 1902.3 1949 2177.5 2592.7 3128.2 3699.1 4228.3
4739.1 5187.6 5610.6 6202 7326.8 8456.6 8310.9 7351.6 6465.9 5682.8
4705.1 3535.7 2372 1153.8 324 39.6 0
1421.9 1649.7 1882.5 2096.8 2251.7 2338 2387.6 2419.4 2435.7 2440.6
2432.1 2408.1 2378.4 2345.8 2340.9 2398.2 2573.6 2880.6 3310.8 3800.3
4361.3 5057.4 5977 7171.2 8426.2 8662.4 7348 5678.5 4176.6 3041.2
2386.9 1743.8 1264.9 744.2 207.3 8.5 0
1421.9 1610.8 1806.8 1987.2 2118.7 2198 2256.7 2307.6 2355 2415.2
2480.2 2545.3 2628.1 2707.3 2814.9 2975.4 3206.8 3537.1 4037.3 4719.2
5552.6 6519.6 7668.5 8953.2 9413.7 8735.3 7131.6 5351.7 3614.2 2606.9
1886 1258.5 757.7 174.7 4.2 0 0
1421.9 1606.6 1790.5 1946.1 2065 2137.1 2190.2 2245.4 2297.7 2357.9
2431.4 2510.7 2609 2716.5 2850.9 3042.6 3307.2 3665.2 4137.7 4742.6
5525.7 6464.5 7334.6 7839.7 7743.5 7002.1 5628.3 4083.3 2620.3 1862.7
1285.4 805.8 448.5 97.6 0 0 0
1421.9 1579 1745.9 1881.8 1982.9 2049.4 2095.4 2145.6 2198.7 2253.2
2321.8 2403.8 2499.3 2605.5 2732.8 2899.7 3124 3420.4 3799.6 4326.6
5013.5 5672.9 5996.1 5885.1 5495.3 4841.6 3811.6 2579.3 1392.9 822.7
453.5 203 78.5 9.9 0 0 0
1421.9 1562.7 1692.2 1787 1858.4 1901.6 1932 1971.6 2006.3 2039.5
2086.2 2148.5 2222 2292.8 2368.5 2461.1 2570.1 2701 2861.5 3022.1
3070.9 2909.6 2501.5 2022.5 1489.1 1033.6 730.1 527 370 266
179.7 107.5 60.1 26.9 5 0 0
1421.9 1522.4 1618.6 1689.3 1730.4 1751.6 1766.4 1772.8 1768.6 1752.3
1728.2 1715.5 1701.4 1667.4 1593.1 1487 1376.7 1271.2 1180.7 1119.1
1088 1059.7 1020.8 955 904.8 865.9 745.6 604.1 399 279.4
199.5 138.7 92 39.6 5.7 0 0
1421.9 1482.1 1551.4 1603.7 1632 1639.1 1622.8 1579 1508.2 1416.3
1317.2 1237.3 1184.9 1153.1 1127.6 1090.1 1036.4 984.7 944.4 923.2
923.2 928.9 930.3 924.6 882.9 790.9 693.3 628.2 529.2 425.2
308.4 202.3 110.4 43.2 2.8 0 0
1421.9 1449.5 1482.8 1521 1548.6 1545.7 1508.2 1435.4 1346.9 1264.2
1195.6 1146.7 1118.4 1097.2 1072.5 1034.3 980.5 915.4 851.7 801.5
774.6 778.2 800.1 815 809.3 784.5 730.8 643.8 546.8 455.6
370 290.8 211.5 123.1 53.1 0 0
1421.9 1405.7 1416.3 1443.2 1472.9 1487 1465.1 1417 1363.2 1315.1
1266.3 1211.1 1153.8 1097.9 1043.5 986.2 923.2 856.7 793.7 742.1
696.1 657.2 624 602.7 596.4 594.2 582.9 557.5 513.6 452
348.8 239.1 132.3 70 25.5 0 0
1421.9 1376.7 1350.5 1356.1 1399.3 1454.5 1497.6 1501.2 1470.7 1422.6
1366.7 1300.3 1223.1 1141.8 1064.7 991.1 921.1 853.2 792.3 744.9
710.3 687.6 669.2 646.6 611.9 557.5 500.9 459.8 423 382
328.2 254 163.4 94.8 31.1 0 0
1421.9 1342 1281.1 1272 1314.4 1421.2 1535.8 1589.6 1573.3 1512.5
1439.6 1365.3 1286.8 1199.8 1112.8 1027.9 948 874.4 810 760.5
723 696.8 686.2 679.1 663.6 629.6 588.6 541.9 494.5 439.3
372.1 290 213.6 134.4 43.9 0 0
1421.9 1308.7 1217.5 1172.2 1194.1 1301.7 1459.4 1586.1 1616.5 1563.4
1475 1390.1 1311.6 1229.5 1148.2 1066.8 986.2 907.6 839 786.7
742.8 713.8 692.6 683.4 669.9 645.2 609.8 570.2 527 478.9
412.4 327.5 240.5 132.3 41 1.4 0
1421.9 1279 1178.6 1119.1 1127.6 1223.8 1369.6 1496.9 1568.4 1548.6
1474.3 1390.1 1311.6 1233.8 1157.4 1080.9 1001.7 923.9 856 798.7
749.9 716.6 691.9 677 661.4 633.1 591.4 546.1 500.9 447.8
382 295.7 215.1 114.6 31.1 0 0
1421.9 1273.4 1153.8 1071 1055.5 1119.1 1233 1363.2 1449.5 1458
1412 1340.6 1269.8 1204 1139 1068.9 995.3 921.1 852.4 793.7
743.5 707.4 676.3 648 614 563.8 493.8 412.4 336 273.1
210.8 140.8 85.6 43.2 3.5 0 0
1421.9 1238.7 1091.6 975.5 918.2 921.1 957.1 1006 1044.9 1065.4
1065.4 1039.9 1007.4 972.7 934.5 894.2 854.6 811.4 759.8 706.7
655.8 597.8 537.6 485.3 432.2 360.8 290 238.4 197.4 157
115.3 71.5 33.2 9.2 0 0 0
1421.9 1213.2 1044.2 903.4 816.4 778.9 766.9 765.4 761.2 754.8
741.4 715.9 685.5 649.4 607 572.3 538.4 512.2 495.2 488.1
478.9 459.1 427.3 387 338.9 288.6 241.9 200.9 162 126.6
90.6 50.9 21.9 3.5 0 0 0
1421.9 1200.5 1012.3 858.8 757.7 707.4 681.3 658.6 633.1 604.8
579.4 558.9 535.5 516.4 493.8 471.1 447.1 416 381.3 352.3
322.6 295.7 272.4 254 233.5 208 179.7 151.4 121 92.7
63 39.6 19.1 0.7 0 0 0
1421.9 1189.9 993.2 835.5 729.4 672.8 638.1 604.8 573 541.2
510.8 484.6 459.8 435.1 412.4 390.5 367.2 343.1 320.5 296.4
273.8 254 236.3 217.2 194.5 174.7 152.1 126.6 97.6 72.2
52.3 31.1 10.6 0 0 0 0
1421.9 1199.8 999.6 839 724.4 657.9 613.3 579.4 550.4 522.1
493.8 466.9 439.3 414.6 391.9 369.3 345.9 320.5 295 268.8
246.2 227.1 210.8 196.7 182.5 167 145.7 122.4 101.9 84.2
65.1 44.6 16.3 0 0 0 0
1421.9 1205.5 1006.7 844 721.6 640.9 593.5 563.1 536.2 507.9
481.1 454.2 430.1 407.5 386.3 363.6 341 315.5 290 264.6
241.9 225.7 212.2 200.9 187.5 169.1 144.3 123.8 108.2 92
72.2 48.1 19.1 5.7 0 0 0
1421.9 1205.5 1014.5 850.3 719.5 627.5 577.3 548.3 521.4 494.5
464.8 439.3 417.4 393.3 370 346.6 322.6 298.5 274.5 251.8
233.5 221.4 210.1 198.1 179.7 154.2 123.1 108.2 92.7 75.7
55.2 29 12 2.8 0 0 0
1421.9 1229.5 1044.9 880 737.1 630.3 573.7 543.3 516.4 493.8
467.6 442.8 418.8 395.5 371.4 348.1 324 300.7 278.7 258.9
242.6 229.9 217.2 201.6 179 142.9 107.5 92.7 77.8 61.5
43.9 25.5 13.4 5.7 1.4 0 0
1421.9 1243.7 1065.4 900.6 752.7 640.2 577.3 544 517.8 493.8
469 445 421.6 398.3 375.6 353 329.7 307 285.8 266.7
250.4 237 222.8 205.2 180.4 142.9 106.1 91.3 75.7 60.1
41.7 24.8 14.1 7.1 3.5 0 0
1421.9 1249.3 1078.8 918.2 766.9 657.9 580.1 547.5 518.5 498
474.7 451.3 428.7 406.1 384.1 362.9 340.3 317.6 296.4 275.2
258.2 244.1 229.2 212.9 182.5 145 112.5 98.3 82.1 65.8
46.7 28.3 17 10.6 6.4 2.8 0
1421.9 1288.9 1140.4 986.9 834.8 701.1 607 554.6 526.3 503.7
483.2 461.9 440.7 419.5 397.6 375.6 353.7 331.1 310.6 290.8
273.1 256.8 240.5 222.1 199.5 170.5 134.4 114.6 97.6 80.6
61.5 38.9 24.1 15.6 11.3 5.7 0
1421.9 1318.6 1196.3 1059.7 914 775.3 659.3 572.3 529.2 503.7
483.2 462.7 442.1 420.9 399.7 377.1 353 331.1 309.9 290
273.8 256.8 239.1 219.3 197.4 173.3 145.7 122.4 105.4 88.4
70.7 50.9 26.2 15.6 9.9 5 0
1421.9 1346.9 1261.3 1153.1 1032.1 899.1 769 643.8 549 508.6
484.6 462.7 442.1 420.9 398.3 376.4 353 329.7 307 283
260.3 239.1 219.3 200.9 185.3 167 144.3 120.3 97.6 79.9
64.4 48.1 26.9 12 6.4 2.1 0
1421.9 1392.2 1351.2 1288.2 1186.4 1069.6 952.9 834.1 679.8 556
497.3 469.7 447.1 425.2 403.9 382 359.4 336.7 313.4 288.6
265.3 241.9 220.7 200.9 181.8 162 140.8 120.3 97.6 74.3
57.3 40.3 25.5 13.4 6.4 2.8 0
1421.9 1438.9 1447.4 1438.9 1390.1 1313.7 1223.1 1122.7 993.9 827.7
655.8 528.4 467.6 440 419.5 399.7 378.5 360.1 342.4 321.2
299.9 273.8 247.6 223.5 204.4 186.1 204.4 214.4 162 129.5
85.6 63 36.1 17.7 8.5 4.2 0
1421.9 1484.9 1546.4 1596.7 1616.5 1600.9 1550.7 1484.9 1423.3 1349.8
1237.3 1084.5 905.5 723 575.1 496.6 474 457 427.3 400.4
379.9 361.5 335.3 316.2 333.2 345.9 291.5 221.4 134.4 100.5
75 54.5 36.8 21.2 10.6 3.5 0
1421.9 1531.6 1646.9 1754.4 1834.4 1880.3 1883.2 1857 1832.2 1824.5
1819.5 1798.3 1756.5 1704.2 1637.7 1560.6 1463.7 1371 1338.5 1460.1
1724 1975.1 2012.6 1744.5 1230.9 729.4 430.8 270.9 187.5 137.2
104 75 50.9 29 11.3 2.8 0
1421.9 1576.9 1738.9 1899.4 2033.9 2120.2 2161.2 2175.3 2189.5 2214.2
2252.4 2302 2361.4 2415.9 2470.3 2511.4 2576.4 2693.2 2911.1 3267.6
3730.3 4231.8 4721.4 5097.7 5141.6 4788.6 4110.9 3211.7 2242.5 1401.4
814.2 484.6 275.9 104 31.8 1.4 0
1421.9 1593.1 1780.6 1966.6 2120.9 2222.7 2273.7 2295.6 2316.1 2344.4
2383.3 2430 2490.8 2552.4 2618.9 2709.4 2839.6 3029.2 3309.3 3697.7
4213.4 4894 5822.1 6973.8 7716.6 7536.9 6985.8 6227.5 5409 4632.2
3837.8 2961.3 2026.8 1191.3 483.2 121.7 0
